Title Information
Product Number: CD4053BDMSR
Pkg. Name: D16.3
Pkg. Previous Code: DAV
Pkg. Code: DAV
Lead Count: 16
Length: 20.3 mm
Width: 7.5 mm
Thickness: 2.41 mm
Pb (Lead) Free: No
Title Information
Carrier Type: Tube
Pkg. Type: SBDIP

More Package Details