Title Information
Product Number: CD4073BDNSR
Pkg. Name: D14.3
Pkg. Previous Code: HSG
Pkg. Code: HSG
Lead Count: 14
Length: 19 mm
Width: 7.4 mm
Thickness: 2.41 mm
Pb (Lead) Free: No
Title Information
Carrier Type: Tube
Pkg. Type: SBDIP

More Package Details