Title |
Information |
Product Number: |
CD4585BDMSR |
Pkg. Name: |
D16.3 |
Pkg. Previous Code: |
DAV |
Pkg. Code: |
DAV |
Lead Count: |
16 |
Length: |
20.3 mm |
Width: |
7.5 mm |
Thickness: |
2.41 mm |
Pb (Lead) Free: |
No |
Title |
Information |
Carrier Type: |
Tube |
Pkg. Type: |
SBDIP |
list
More Package Details