Title Information
Product Number: HCS245KMSR
Pkg. Name: K20.A
Pkg. Previous Code: KAX
Pkg. Code: KAX
Lead Count: 20
Length: 12.7 mm
Width: 7.5 mm
Thickness: 0 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Tray
Pkg. Type: CFP
Moisture Sensitivity Level (MSL): Not Applicable
Pb Free Category: Gold Plate over compliant Undercoat-e4

More Package Details