Title | Information |
---|---|
Product Number: | 78029013A |
Pkg. Name: | J28.A |
Pkg. Previous Code: | HBK |
Pkg. Code: | HBK |
Lead Count: | 28 |
Length: | 11.4 mm |
Width: | 11.4 mm |
Thickness: | 0 mm |
Pb (Lead) Free: | No |
Title | Information |
---|---|
Carrier Type: | Tube |
Pkg. Type: | CLCC |
Moisture Sensitivity Level (MSL): | Not Applicable |
Pb Free Category: | Hot Solder Dip |