Title | Information |
---|---|
Product Number: | HM1-65162/883 |
Pkg. Name: | F24.6 |
Pkg. Previous Code: | FKL |
Pkg. Code: | FKL |
Lead Count: | 24 |
Length: | 31.8 mm |
Width: | 13.2 mm |
Thickness: | 0 mm |
Pb (Lead) Free: | No |
Title | Information |
---|---|
Carrier Type: | Tube |
Pkg. Type: | CERDIP |
Moisture Sensitivity Level (MSL): | Not Applicable |
Pb Free Category: | Hot Solder Dip |