Title Information
Product Number: HM1-6642B/883
Pkg. Name: D24.6
Pkg. Previous Code: HVR
Pkg. Code: HVR
Lead Count: 24
Length: 30.5 mm
Width: 15.1 mm
Thickness: 2.41 mm
Pb (Lead) Free: No
Title Information
Carrier Type: Tube
Pkg. Type: SBDIP
Moisture Sensitivity Level (MSL): Not Applicable
Pb Free Category: Hot Solder Dip

More Package Details