Title Information
Product Number: HS9G-1840ARH/PROTO
Pkg. Name: K28.A
Pkg. Previous Code: KCL
Pkg. Code: KCL
Lead Count: 28
Length: 18.3 mm
Width: 12.7 mm
Thickness: 0 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Tray
Pkg. Type: CFP
Moisture Sensitivity Level (MSL): Not Applicable
Pkg. Class: V
Pb Free Category: Gold Plate over compliant Undercoat-e4

More Package Details