Title Information
Product Number: HS1-1840ARH-T
Pkg. Name: D28.6
Pkg. Previous Code: H1T
Pkg. Code: H1T
Lead Count: 28
Length: 15 mm
Width: 36 mm
Thickness: 5.89 mm
Pb (Lead) Free: Yes
Title Information
Pkg. Type: SBDIP
Pkg. Class: HERMETIC
RoHS Info:
(PDF)
English
Japanese

More Package Details