Title | Information |
---|---|
Product Number: | HS1-565BRH/PROTO |
Pkg. Name: | D24.6 |
Pkg. Previous Code: | HCC |
Pkg. Code: | HCC |
Lead Count: | 24 |
Length: | 30.5 mm |
Width: | 15.1 mm |
Thickness: | 2.41 mm |
Pb (Lead) Free: | Yes |
Title | Information |
---|---|
Carrier Type: | Tube |
Pkg. Type: | SBDIP |
Moisture Sensitivity Level (MSL): | Not Applicable |
Pkg. Class: | V |
Pb Free Category: | Gold Plate over compliant Undercoat-e4 |