Title Information
Product Number: HS1-6664RH-T
Pkg. Name: D28.6
Pkg. Previous Code: DKP
Pkg. Code: DKP
Lead Count: 28
Length: 35.6 mm
Width: 15.1 mm
Thickness: 2.41 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Tube
Pkg. Type: SBDIP
Moisture Sensitivity Level (MSL): Not Applicable
Pkg. Class: HERMETIC
Pb Free Category: Gold Plate over compliant Undercoat-e4
RoHS Info:
(PDF)
English
Japanese

More Package Details