Title Information
Product Number: HS9-80C86RH-8
Pkg. Name: K42.A
Pkg. Previous Code: HWN
Pkg. Code: HWN
Lead Count: 42
Length: 26.9 mm
Width: 16.3 mm
Thickness: 0 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Tray
Pkg. Type: CFP
Moisture Sensitivity Level (MSL): Not Applicable
Pb Free Category: Gold Plate over compliant Undercoat-e4

More Package Details