Title Information
Product Number: HS1-82C55ARH-Q
Pkg. Name: D40.6
Pkg. Previous Code: HVX
Pkg. Code: HVX
Lead Count: 40
Length: 50.8 mm
Width: 15.1 mm
Thickness: 2.41 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Tube
Pkg. Type: SBDIP
Moisture Sensitivity Level (MSL): Not Applicable
Pb Free Category: Gold Plate over compliant Undercoat-e4

More Package Details