Title Information
Product Number: ISL70002SEHF/PROTO
Pkg. Name: R64.A
Pkg. Previous Code: RKV
Pkg. Code: RKV
Lead Count: 64
Length: 14.1 mm
Width: 14.1 mm
Thickness: 2.29 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Tray
Pkg. Type: CQFP
Moisture Sensitivity Level (MSL): Not Applicable
Pb Free Category: Gold Plate over compliant Undercoat-e4

More Package Details