Title | Information |
---|---|
Product Number: | ISL70219ASEHVF |
Pkg. Name: | K10.A |
Pkg. Previous Code: | KCP |
Pkg. Code: | KCP |
Lead Count: | 10 |
Length: | 6.5 mm |
Width: | 6.5 mm |
Thickness: | 0 mm |
Pb (Lead) Free: | Yes |
Title | Information |
---|---|
Carrier Type: | Tray |
Pkg. Type: | CFP |
Moisture Sensitivity Level (MSL): | Not Applicable |
Pkg. Class: | V |
Pb Free Category: | Gold Plate over compliant Undercoat-e4 |