Title | Information |
---|---|
Product Number: | ISL71040MRTZ-T |
Pkg. Name: | L8.4X4B |
Pkg. Previous Code: | LMZ |
Pkg. Code: | LMZ |
Lead Count: | 8 |
Length: | 4 mm |
Width: | 4 mm |
Thickness: | 0.75 mm |
Pb (Lead) Free: | Yes |
Title | Information |
---|---|
Carrier Type: | Reel |
Pkg. Type: | TDFN |
Moisture Sensitivity Level (MSL): | 1 |
Pb Free Category: | Nickel/Palladium/Gold-Silver - e4 |