Title Information
Product Number: ISL7119RHVF
Pkg. Name: K10.A
Pkg. Previous Code: KCB
Pkg. Code: KCB
Lead Count: 10
Length: 6.5 mm
Width: 6.5 mm
Thickness: 0 mm
Pb (Lead) Free: Exempt
Title Information
Carrier Type: Tray
Pkg. Type: CFP
Moisture Sensitivity Level (MSL): Not Applicable
Pkg. Class: V
Pb Free Category: Gold Plate over compliant Undercoat-e4

More Package Details