Title Information
Product Number: ISL71610MBZ-T
Pkg. Name: M8.15G
Pkg. Previous Code: MBF
Pkg. Code: MBF
Lead Count: 8
Length: 4.9 mm
Width: 3.9 mm
Thickness: 1.45 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Reel
Pkg. Type: SOICN
Moisture Sensitivity Level (MSL): 1
Pb Free Category: Nickel/Palladium/Gold-Silver - e4

More Package Details