Title | Information |
---|---|
Product Number: | ISL71610MBZ-T7A |
Pkg. Name: | M8.15G |
Pkg. Previous Code: | MBF |
Pkg. Code: | MBF |
Lead Count: | 8 |
Length: | 4.9 mm |
Width: | 3.9 mm |
Thickness: | 1.45 mm |
Pb (Lead) Free: | Yes |
Title | Information |
---|---|
Carrier Type: | Reel |
Pkg. Type: | SOICN |
Pb Free Category: | Nickel/Palladium/Gold-Silver - e4 |