Title |
Information |
Product Number: |
ISL72026BSEHVF |
Pkg. Name: |
K8.A |
Pkg. Previous Code: |
KCR |
Pkg. Code: |
KCR |
Lead Count: |
8 |
Length: |
6.5 mm |
Width: |
6.5 mm |
Thickness: |
0 mm |
Pb (Lead) Free: |
Yes |
Title |
Information |
Carrier Type: |
Tray |
Pkg. Type: |
CFP |
Moisture Sensitivity Level (MSL): |
Not Applicable |
Pkg. Class: |
V |
Pb Free Category: |
Gold Plate over compliant Undercoat-e4 |
RoHS Info: (PDF) |
English Japanese |
list
More Package Details