Title Information
Product Number: ISL73590SEHVF
Pkg. Name: K2.A
Pkg. Previous Code: KCN
Pkg. Code: KCN
Lead Count: 2
Length: 2.2 mm
Width: 5.8 mm
Thickness: 0 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Tray
Pkg. Type: CFP
Moisture Sensitivity Level (MSL): Not Applicable
Pkg. Class: V
Pb Free Category: Gold Plate over compliant Undercoat-e4

More Package Details