Title Information
Product Number: ISL75051SRHVF
Pkg. Name: K18.D
Pkg. Previous Code: KKB
Pkg. Code: KKB
Lead Count: 18
Length: 11.8 mm
Width: 9.8 mm
Thickness: 0 mm
Pb (Lead) Free: No
Title Information
Carrier Type: Tray
Pkg. Type: CFP
Pkg. Class: V

More Package Details