Title Information
Product Number: ISL8200AMMRZ
Pkg. Code: YGE
Lead Count: 23
Length: 15 mm
Width: 15 mm
Thickness: 2.2 mm
Pb (Lead) Free: Exempt
Title Information
Carrier Type: Tray
Pkg. Type: Module
Moisture Sensitivity Level (MSL): 3
Pb Free Category: Pb-Free 100% Matte Tin Plate w/Anneal-e3