Title Information
Product Number: ISL8560MREP-TK
Pkg. Name: L20.6X6B
Pkg. Previous Code: LAR
Pkg. Code: LAR
Lead Count: 20
Length: 6 mm
Width: 6 mm
Thickness: 1 mm
Pb (Lead) Free: No
Title Information
Carrier Type: Reel
Pkg. Type: QFN

More Package Details