Title | Information |
---|---|
Product Number: | ISL8844AAUZ |
Pkg. Name: | M8.118 |
Pkg. Previous Code: | MQR |
Pkg. Code: | MQR |
Lead Count: | 8 |
Length: | 3 mm |
Width: | 3 mm |
Thickness: | 0 mm |
Pb (Lead) Free: | Yes |
Title | Information |
---|---|
Carrier Type: | Tube |
Pkg. Type: | MSOP |
Moisture Sensitivity Level (MSL): | 1 |
Pb Free Category: | Pb-Free 100% Matte Tin Plate w/Anneal-e3 |