Title |
Information |
Product Number: |
650R-07LF |
Pkg. Description: |
QSOP 8.70x3.80x1.47 mm 0.64mm Pitch |
Pkg. Code: |
PCG20 |
Lead Count: |
20 |
Length: |
8.7 mm |
Width: |
3.8 mm |
Thickness: |
1.47 mm |
Moisture Sensitivity Bake: |
0 hrs |
Moisture Exposure Floor Life: |
Unlimited@<30C/85%RH |
Pkg. Category: |
G |
Pb (Lead) Free: |
Yes |
Title |
Information |
Carrier Type: |
Tube |
Qty. per Carrier: |
55# # |
Pkg. Type: |
QSOP |
Qty. per Reel: |
0# # |
Moisture Sensitivity Level (MSL): |
1 |
Pkg. Class: |
PLASTIC |
Re-bake Conditions: |
NA |
Peak Reflow Temp: |
260 |
Pb Free Category: |
e3 Sn |
list
More Package Details