Title |
Information |
Product Number: |
ISL12028IV27Z-T |
Pkg. Name: |
M14.173 |
Pkg. Previous Code: |
MPK |
Pkg. Code: |
MPK |
Lead Count: |
14 |
Length: |
5 mm |
Width: |
4.4 mm |
Thickness: |
0 mm |
Pb (Lead) Free: |
No |
Title |
Information |
Carrier Type: |
Reel |
Pkg. Type: |
TSSOP |
list
More Package Details