Title Information
Product Number: ISL12028IVZ-T
Pkg. Name: M14.173
Pkg. Previous Code: MPK
Pkg. Code: MPK
Lead Count: 14
Length: 5 mm
Width: 4.4 mm
Thickness: 0 mm
Pb (Lead) Free: No
Title Information
Carrier Type: Reel
Pkg. Type: TSSOP

More Package Details