Title Information
Product Number: ISL29011IROZ-T7
Pkg. Code: LQR
Lead Count: 8
Length: 2 mm
Width: 2.1 mm
Thickness: 0 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Reel
Pkg. Type: HODFN
Moisture Sensitivity Level (MSL): 3OP
Pb Free Category: Nickel/Palladium/Gold-Silver - e4