Title | Information |
---|---|
Product Number: | ISL76671AROZ-T7A |
Pkg. Name: | L6.2X2.1Z |
Pkg. Previous Code: | LRZ |
Pkg. Code: | LRZ |
Lead Count: | 6 |
Length: | 2 mm |
Width: | 2.1 mm |
Thickness: | 0 mm |
Pb (Lead) Free: | Yes |
Title | Information |
---|---|
Carrier Type: | Reel |
Pkg. Type: | ODFN |
Moisture Sensitivity Level (MSL): | 3OP |
Pb Free Category: | Nickel/Palladium/Gold-e4 |