Title | Information |
---|---|
Product Number: | HA17901ATELL-E |
Pkg. Name: | PTSP0014JA-B |
Pkg. Previous Code: | TTP-14DV |
JEITA Standard: | P-TSSOP14-4.4x5-0.65 |
Pkg. Code: | pkg_47 |
Lead Count: | 14 |
Length: | 5 mm |
Width: | 4 mm |
Thickness: | 1.1 mm |
Pb (Lead) Free: | Yes |