Title | Information |
---|---|
Product Number: | UPC177GR(20)-9LG-E1-A |
Pkg. Name: | PTSP0014JB-A |
Pkg. Previous Code: | P14GR-65-9LG-1 |
JEITA Standard: | P-TSSOP14-4.4x5.15-0.65 |
Pkg. Code: | pkg_8305 |
Lead Count: | 14 |
Length: | 5.15 mm |
Width: | 4.4 mm |
Thickness: | 1.2 mm |
Pb (Lead) Free: | Yes |