Title Information
Product Number: UPC393G2-E1-A
Pkg. Name: PRSP0008DL-A
Pkg. Previous Code: S8GM-50-225B-6
JEITA Standard: P-SOP8-0225-1.27
Pkg. Code: pkg_8193
Lead Count: 8
Length: 5 mm
Width: 4 mm
Thickness: 1.8 mm
Pb (Lead) Free: Yes
Title Information
Pkg. Type: SOP
Moisture Sensitivity Level (MSL): 1
Pkg. Class: IC
RoHS Info:
(PDF)
English
Japanese

More Package Details