Title |
Information |
Product Number: |
EL8200IY-T13 |
Pkg. Name: |
M10.118A |
Pkg. Previous Code: |
MQM |
Pkg. Code: |
MQM |
Lead Count: |
10 |
Length: |
3 mm |
Width: |
3 mm |
Thickness: |
0.86 mm |
Pb (Lead) Free: |
No |
Title |
Information |
Carrier Type: |
Reel |
Pkg. Type: |
MSOP |
list
More Package Details