Title Information
Product Number: EL8200IY-T7
Pkg. Name: M10.118A
Pkg. Previous Code: MQM
Pkg. Code: MQM
Lead Count: 10
Length: 3 mm
Width: 3 mm
Thickness: 0.86 mm
Pb (Lead) Free: No
Title Information
Carrier Type: Reel
Pkg. Type: MSOP

More Package Details