Title |
Information |
Product Number: |
HA1630D02MMEL-E |
Pkg. Name: |
PLSP0008JC-A |
JEITA Standard: |
- |
Pkg. Code: |
pkg_8804 |
Lead Count: |
8 |
Pb (Lead) Free: |
Yes |
Title |
Information |
Carrier Type: |
Embossed Tape |
Pkg. Type: |
LSOP |
Moisture Sensitivity Level (MSL): |
1 |
Pkg. Class: |
Dic |
RoHS Info: (PDF) |
English Japanese |
list
More Package Details