Title Information
Product Number: HA1630D08MMEL-E
Pkg. Name: PLSP0008JC-A
JEITA Standard: -
Pkg. Code: pkg_8804
Lead Count: 8
Pb (Lead) Free: Yes
Title Information
Carrier Type: Embossed Tape
Pkg. Type: LSOP
Moisture Sensitivity Level (MSL): 1
Pkg. Class: Dic
RoHS Info:
(PDF)
English
Japanese

More Package Details