Title | Information |
---|---|
Product Number: | HA2-2600-2 |
Pkg. Name: | T8.C |
Pkg. Previous Code: | H2P |
Pkg. Code: | H2P |
Lead Count: | 8 |
Length: | 0 mm |
Width: | 9.1 mm |
Thickness: | 0 mm |
Pb (Lead) Free: | No |
Title | Information |
---|---|
Carrier Type: | Tray |
Pkg. Type: | CAN |
Moisture Sensitivity Level (MSL): | Not Applicable |
Pb Free Category: | Hot Solder Dip |