Title Information
Product Number: HA2-5002-2ZR5254
Pkg. Name: T8.C
Pkg. Previous Code: H2A
Pkg. Code: H2A
Lead Count: 8
Length: 0 mm
Width: 9.1 mm
Thickness: 0 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Tray
Pkg. Type: CAN
Moisture Sensitivity Level (MSL): Not Applicable
Pb Free Category: Gold Plate-e4

More Package Details