Title Information
Product Number: 5962-89620012A
Pkg. Name: J20.A
Pkg. Previous Code: HEY
Pkg. Code: HEY
Lead Count: 20
Length: 8.9 mm
Width: 8.9 mm
Thickness: 0 mm
Pb (Lead) Free: No
Title Information
Carrier Type: Tube
Pkg. Type: CLCC

More Package Details