Title Information
Product Number: ISL28156FBZ-T7
Pkg. Name: M8.15E
Pkg. Previous Code: MSK
Pkg. Code: MSK
Lead Count: 8
Length: 4.9 mm
Width: 3.9 mm
Thickness: 0 mm
Pb (Lead) Free: No
Title Information
Carrier Type: Reel
Pkg. Type: SOICN

More Package Details