Title | Information |
---|---|
Product Number: | ISL28213FHZ-T7 |
Pkg. Name: | P8.064 |
Pkg. Previous Code: | PDA |
Pkg. Code: | PDA |
Lead Count: | 8 |
Length: | 2.9 mm |
Width: | 1.7 mm |
Thickness: | 1.1 mm |
Pb (Lead) Free: | Yes |
Title | Information |
---|---|
Carrier Type: | Reel |
Pkg. Type: | SOT23 |
Moisture Sensitivity Level (MSL): | 2 |
Pb Free Category: | Nickel/Palladium/Gold-e4 |