Title Information
Product Number: ISL28271FAZ
Pkg. Name: MDP0040
Pkg. Previous Code: MLF
Pkg. Code: MLF
Lead Count: 16
Length: 4.9 mm
Width: 3.9 mm
Thickness: 1.42 mm
Pb (Lead) Free: No
Title Information
Carrier Type: Tube
Pkg. Type: QSOP

More Package Details