Title Information
Product Number: ISL28290FRUZ-T7
Pkg. Name: L10.1.8X1.4A
Pkg. Previous Code: LUA
Pkg. Code: LUA
Lead Count: 10
Length: 1.8 mm
Width: 1.4 mm
Thickness: 0 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Reel
Pkg. Type: uTQFN
Moisture Sensitivity Level (MSL): 3
Pb Free Category: Nickel/Palladium/Gold-e4

More Package Details