Title Information
Product Number: ISL28617FVZ-T13
Pkg. Name: M24.173
Pkg. Previous Code: MZU
Pkg. Code: MZU
Lead Count: 24
Length: 7.8 mm
Width: 4.4 mm
Thickness: 0 mm
Pb (Lead) Free: No
Title Information
Carrier Type: Reel
Pkg. Type: TSSOP

More Package Details