Title Information
Product Number: UPC4574GR(5)-9LG-E1-A
Pkg. Name: PTSP0014JB-A
Pkg. Previous Code: P14GR-65-9LG-1
JEITA Standard: P-TSSOP14-4.4x5.15-0.65
Pkg. Code: pkg_8305
Lead Count: 14
Length: 5 mm
Width: 4 mm
Thickness: 1.2 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Embossed Tape
Pkg. Type: TSSOP
Moisture Sensitivity Level (MSL): 1
Pkg. Class: IC
RoHS Info:
(PDF)
English
Japanese

More Package Details