Title Information
Product Number: UPC4742GR-9LG-E1-A
Pkg. Name: PTSP0008JD-A
Pkg. Previous Code: P8GR-65-9LG-1
JEITA Standard: P-TSSOP8-4.4x3.15-0.65
Pkg. Code: pkg_8307
Lead Count: 8
Length: 3 mm
Width: 4 mm
Thickness: 1.2 mm
Pb (Lead) Free: Yes
Title Information
Pkg. Type: TSSOP
Moisture Sensitivity Level (MSL): 1
Pkg. Class: IC
RoHS Info:
(PDF)
English
Japanese

More Package Details