Title | Information |
---|---|
Product Number: | UPC4742GR-9LG-E2-A |
Pkg. Name: | PTSP0008JD-A |
Pkg. Previous Code: | P8GR-65-9LG-1 |
JEITA Standard: | P-TSSOP8-4.4x3.15-0.65 |
Pkg. Code: | pkg_8307 |
Lead Count: | 8 |
Length: | 3 mm |
Width: | 4 mm |
Thickness: | 1.2 mm |
Pb (Lead) Free: | Yes |