Title | Information |
---|---|
Product Number: | ISL28210FBZ-T13 |
Pkg. Name: | M8.15E |
Pkg. Previous Code: | MUY |
Pkg. Code: | MUY |
Lead Count: | 8 |
Length: | 4.9 mm |
Width: | 3.9 mm |
Thickness: | 0 mm |
Pb (Lead) Free: | Yes |
Title | Information |
---|---|
Carrier Type: | Reel |
Pkg. Type: | SOICN |
Moisture Sensitivity Level (MSL): | 2 |
Pb Free Category: | Pb-Free 100% Matte Tin Plate w/Anneal-e3 |