Title Information
Product Number: ISL28233FRZ-T13
Pkg. Name: L8.3X3J
Pkg. Previous Code: LBQ
Pkg. Code: LBQ
Lead Count: 8
Length: 3 mm
Width: 3 mm
Thickness: 0.9 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Reel
Pkg. Type: DFN
Moisture Sensitivity Level (MSL): 3
Pb Free Category: Pb-Free 100% Matte Tin Plate w/Anneal-e3

More Package Details